IESNA:LM-63-2002
[TEST]P1434828
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4B-827-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19143.4
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
2810.3 2814.6 2767.7 2644.0 2567.2 2567.2 2639.7 2716.5 2835.9 2972.4 3258.1 3637.6 3978.8 4273.0 4554.5 4840.2 5104.6 5369.0 
5642.0 5825.3 5897.8 5885.0 5816.8 5582.2 5369.0 5232.6 5117.4 4857.3 4341.3 3108.8 1522.4 648.2 452.0 345.4 260.1 
174.8 89.6 0.0 
2810.3 2814.6 2759.1 2639.7 2563.0 2567.2 2635.5 2712.2 2831.6 2976.6 3245.3 3616.3 3966.0 4268.8 4567.3 4848.8 5130.2 5407.4 
5667.5 5876.5 5970.3 5953.3 5910.6 5633.4 5420.2 5249.6 5113.2 4827.4 4277.3 3108.8 1560.8 652.5 460.6 354.0 268.7 
179.1 89.6 0.0 
2810.3 2797.5 2754.9 2661.1 2588.6 2588.6 2661.1 2750.6 2878.5 3027.8 3287.9 3663.2 4030.0 4388.2 4716.6 5044.9 5394.6 5693.1 
6021.5 6264.6 6388.2 6409.6 6422.4 6290.2 5991.6 5731.5 5539.6 5241.1 4644.1 3403.1 1867.9 797.5 524.5 396.6 298.5 
200.4 106.6 0.0 
2810.3 2814.6 2784.7 2720.8 2661.1 2661.1 2737.8 2848.7 2972.4 3142.9 3369.0 3744.2 4196.3 4601.4 4938.3 5330.6 5701.7 6115.3 
6460.7 6772.0 6951.2 7032.2 7036.4 7032.2 6951.2 6695.3 6328.5 5914.9 5283.7 4042.8 2388.1 1057.6 622.6 464.8 349.7 
243.1 127.9 0.0 
2810.3 2806.0 2801.8 2776.2 2750.6 2754.9 2827.4 2955.3 3104.6 3275.1 3509.7 3846.6 4302.9 4844.5 5262.4 5671.8 6145.2 6588.7 
6998.1 7309.4 7565.2 7769.9 7799.8 7940.5 8055.7 8008.8 7829.6 7458.6 6703.8 5381.8 3607.8 1829.5 870.0 584.2 
417.9 268.7 136.5 0.0 
2810.3 2818.8 2835.9 2861.5 2874.3 2904.1 2968.1 3096.0 3266.6 3488.4 3765.6 4085.4 4486.3 5040.7 5654.7 6183.5 6665.4 7130.3 
7497.0 7778.5 8042.9 8285.9 8349.9 8588.7 8925.6 9160.2 9194.3 9040.8 8605.8 7437.3 5398.9 3194.1 1467.0 750.6 
503.2 302.8 140.7 0.0 
2810.3 2827.4 2874.3 2942.5 3002.2 3079.0 3181.3 3313.5 3492.6 3765.6 4106.7 4477.7 4904.2 5445.8 6064.1 6733.7 7279.5 7659.1 
7876.6 8051.4 8187.9 8320.1 8379.8 8546.1 8814.7 8989.6 9023.7 8605.8 7808.3 6703.8 5134.5 3215.4 1671.7 865.7 
486.2 302.8 123.7 0.0 
2810.3 2827.4 2891.3 2989.4 3100.3 3245.3 3403.1 3586.5 3803.9 4111.0 4482.0 4895.7 5381.8 5995.9 6691.0 7445.8 7970.4 
8290.2 8494.9 8580.2 8627.1 8678.3 8682.5 8810.5 8789.2 8537.6 7914.9 6972.5 5876.5 4447.9 2882.8 1663.2 1006.4 
682.3 503.2 366.7 162.1 0.0 
2810.3 2844.4 2921.2 3036.3 3177.1 3364.7 3565.1 3816.7 4123.8 4494.8 4938.3 5445.8 6072.7 6865.9 7701.7 8426.7 8985.3 
9343.5 9590.9 9748.7 9923.5 10047.2 10064.3 10111.2 9855.3 9224.1 8298.7 7070.6 5573.7 3838.1 2328.4 1492.6 1002.2 
716.4 528.8 383.8 183.4 0.0 
2810.3 2840.2 2921.2 3044.9 3198.4 3390.3 3612.0 3876.4 4187.8 4592.9 5057.7 5595.0 6290.2 7117.5 8004.5 8802.0 9356.3 
9757.2 10038.7 10222.0 10384.1 10439.5 10516.3 10465.1 10175.1 9488.5 8341.4 6929.8 5292.3 3586.5 2204.8 1432.9 959.5 
673.8 503.2 375.3 200.4 0.0 
2810.3 2840.2 2925.5 3044.9 3198.4 3381.8 3616.3 3889.2 4204.8 4609.9 5079.0 5599.3 6298.7 7062.0 7914.9 8605.8 9143.1 
9428.8 9590.9 9650.6 9637.8 9526.9 9509.9 9322.2 8848.9 8017.3 6908.5 5548.1 4179.2 2793.3 1791.1 1185.5 844.4 
609.8 439.2 345.4 162.1 0.0 
2810.3 2840.2 2934.0 3049.1 3194.1 3381.8 3590.7 3846.6 4153.6 4507.6 4912.7 5403.1 5944.7 6584.4 7292.3 7893.6 8264.6 
8405.4 8358.4 8200.7 7923.5 7569.5 7488.5 7100.4 6477.8 5727.2 4831.7 3774.1 2806.0 1936.1 1356.1 1019.2 767.6 558.7 
400.9 302.8 127.9 0.0 
2810.3 2844.4 2925.5 3036.3 3168.5 3334.8 3522.5 3735.7 3970.3 4238.9 4550.2 4878.6 5232.6 5629.2 6115.3 6482.1 6635.6 
6563.1 6281.6 5846.6 5381.8 4857.3 4720.8 4298.6 3744.2 3108.8 2516.1 2000.1 1569.3 1275.1 1078.9 908.3 733.5 567.2 422.2 
315.6 145.0 0.0 
2810.3 2831.6 2891.3 2976.6 3074.7 3160.0 3241.0 3317.8 3398.8 3488.4 3582.2 3650.4 3697.3 3744.2 3786.9 3808.2 3765.6 3629.1 3339.1 
2976.6 2541.7 2140.8 2064.0 1820.9 1586.4 1407.3 1270.8 1164.2 1078.9 1002.2 921.1 827.3 716.4 614.1 524.5 422.2 196.2 0.0 
2810.3 2827.4 2865.8 2908.4 2929.7 2934.0 2938.2 2921.2 2899.9 2865.8 2853.0 2865.8 2887.1 2887.1 2882.8 2840.2 2754.9 2614.1 2413.7 
2162.1 1876.4 1599.2 1552.3 1386.0 1232.4 1130.1 1044.8 980.8 925.4 874.2 818.8 750.6 665.3 567.2 456.3 336.9 157.8 0.0 
2810.3 2823.1 2835.9 2827.4 2780.5 2737.8 2682.4 2614.1 2584.3 2584.3 2592.8 2588.6 2563.0 2499.0 2422.2 2315.6 2187.7 2034.2 1863.6 
1684.5 1522.4 1381.7 1360.4 1253.8 1142.9 1061.9 993.6 925.4 857.2 771.9 703.6 618.4 541.6 452.0 328.4 204.7 119.4 0.0 
2810.3 2801.8 2776.2 2712.2 2639.7 2554.4 2481.9 2460.6 2464.9 2460.6 2443.6 2405.2 2332.7 2230.3 2119.5 1991.5 1859.3 1727.1 1607.7 
1501.1 1390.2 1292.1 1279.4 1236.7 1185.5 1121.6 1053.3 972.3 887.0 806.0 737.8 669.5 592.8 490.4 349.7 230.3 119.4 0.0 
2810.3 2801.8 2742.1 2648.3 2550.2 2456.4 2422.2 2430.8 2430.8 2405.2 2354.0 2264.5 2157.8 2034.2 1910.5 1795.4 1667.4 1560.8 1467.0 
1343.3 1313.5 1283.6 1275.1 1275.1 1262.3 1211.1 1134.4 1027.7 951.0 904.1 882.8 852.9 793.2 669.5 460.6 315.6 196.2 0.0 
2810.3 2780.5 2695.2 2571.5 2456.4 2383.9 2383.9 2396.7 2383.9 2341.2 2251.7 2132.3 2008.6 1872.1 1744.2 1629.0 1513.9 1398.8 1283.6 
1253.8 1241.0 1232.4 1232.4 1228.2 1211.1 1151.4 1032.0 963.8 933.9 916.9 882.8 844.4 776.1 661.0 498.9 358.2 251.6 0.0 
2810.3 2776.2 2682.4 2545.9 2413.7 2366.8 2383.9 2388.1 2362.5 2298.6 2183.4 2055.5 1902.0 1761.2 1629.0 1509.6 1394.5 1241.0 1181.3 
1159.9 1164.2 1172.7 1164.2 1142.9 1117.3 1023.5 938.2 904.1 882.8 865.7 827.3 788.9 703.6 571.4 447.8 349.7 226.0 0.0 
2810.3 2780.5 2669.6 2524.6 2405.2 2362.5 2379.6 2392.4 2358.3 2281.5 2157.8 2012.9 1850.8 1701.5 1569.3 1445.7 1317.7 1177.0 1125.8 
1100.2 1117.3 1121.6 1117.3 1104.5 1049.1 989.4 912.6 882.8 870.0 857.2 840.1 844.4 707.9 588.5 422.2 324.1 191.9 0.0 
2810.3 2767.7 2656.8 2516.1 2383.9 2341.2 2366.8 2375.3 2345.5 2264.5 2145.1 2004.3 1838.0 1693.0 1565.1 1441.4 1300.7 1164.2 1121.6 
1096.0 1108.8 1100.2 1100.2 1091.7 1027.7 985.1 904.1 878.5 865.7 852.9 831.6 823.1 669.5 541.6 430.7 328.4 200.4 0.0 
